IESNA:LM-63-2002
[TEST]P1201501
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-19)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1B-735-U-RW
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 70 CRI, 3500K, 450mA LIGHTSQUARE WITH 26 LEDS AND RECTANGULAR WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 39.8 WATTS, 0.33 AMPS
[_THDi]5.305
[_PF]0.996
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5829
TILT=NONE
26 -1 1 37 11 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
624.4 624.4 620.2 618.1 619.6 626.5 639 653.9 680 715.2
755.9 805.6 859.5 923.5 1000.9 1089.3 1181.5 1265.1 1332.1 1383.6
1420.8 1430 1380.9 1268.1 1110.1 871.7 559.2 337.2 215.8 146.4
107.1 79.8 67.6 56.2 39.3 17 0
624.4 623.8 619.9 617.2 619.9 625.9 637.8 654.4 681.2 715.8
759.8 809.2 863.4 925.9 1004.4 1086.9 1180.3 1264.3 1330.9 1384.2
1422.6 1433.3 1387.5 1277.4 1121.1 886 574.4 344 219.6 147.6
113.7 80.1 64 52.4 37.5 17.6 0
624.4 624.4 622.3 621.4 625.6 635.4 651.2 672 700.9 737.8
781.8 831.5 886.3 949.1 1021.7 1106.5 1201.8 1293.1 1366.3 1422.3
1463.4 1482.4 1449.7 1350 1190.7 969.3 662.2 387.5 245.5 154.5
124.7 95.2 63.7 47.3 35.7 17.9 0
624.4 625 625 626.2 634.5 649.7 672.3 699.4 733.3 772.9
817.8 867.2 923.2 986 1056.5 1137.5 1231.5 1326.2 1412.8 1479.7
1527 1557.1 1554.7 1487.2 1340.4 1144.9 869.6 527.1 309.5 183.3
129.8 101.2 81.5 63.7 41.7 18.5 0
624.4 624.7 627.1 632.7 644.9 664 693.1 726.8 764.6 805.6
851.5 901.5 955 1015.5 1082.4 1158.9 1243.1 1340.1 1440.1 1527.6
1592.5 1634.2 1659.8 1654.1 1574.4 1405.9 1181.2 863.4 488.1 276.2
156.8 111.9 84.2 57.4 32.7 13.7 0
624.4 624.7 630.6 641.7 657.4 679.7 711.6 747.6 788.4 831.8
876.5 923.2 974.1 1030.6 1094.9 1166.6 1247.9 1334.8 1431.2 1530.9
1621.4 1689.2 1733.9 1764.5 1775.9 1723.2 1561.9 1318.7 962.2 546.7
273.2 145.5 90.8 55.7 28 9.8 0
624.4 626.2 635.1 650.3 669.6 694 723.2 758.6 797.3 837.8
879.1 922.9 969.9 1022 1080.3 1146.7 1218.4 1297.6 1381.2 1466.6
1553.8 1642.5 1720.5 1780.9 1823.5 1859.8 1871.1 1775.3 1537.8 1134.2
650 275 122.9 53.3 25.6 9.8 0
624.4 627.1 638.4 659.2 684.8 710.7 739 766.6 794.3 825.6
860.7 898.2 940.5 985.7 1037.5 1095.8 1162.8 1233.9 1312.5 1392.5
1474.7 1553.5 1633.6 1710.4 1785.1 1852.6 1918.4 1991.3 2005 1815.1
1275.3 711.9 245.8 100 46.7 13.1 0
624.4 628.9 642.5 666.4 694.9 721.7 751.8 776.5 797 818.1
842.2 871.1 901.8 937.5 983.3 1035.7 1096.1 1166 1236.9 1314.9
1395.5 1472 1549.1 1626.2 1697 1760.7 1827.9 1906.5 2001.7 2061.3
1737.2 1078.5 386.3 122.9 51.8 13.1 0
624.4 628.6 643.4 668.7 697.3 727.4 758.9 782.7 801.8 821.4
843.1 864.3 889 922.9 966.9 1016.3 1075.3 1142.2 1212.2 1286.9
1364 1441.9 1518.1 1596.4 1668.1 1724.7 1777.6 1844 1912.2 2000
1763.9 1132.4 234.2 60.4 25.6 10.1 0
624.4 628.3 643.4 669.3 699.7 729.7 761.6 785.7 805.3 823.8
844.6 866.3 890.5 926.5 969.3 1019.9 1082.1 1148.2 1217.8 1295.2
1373.5 1449.7 1526.8 1603.2 1674.4 1728.8 1783.9 1848.8 1911.6 1990.4
1699.1 1010.1 177.1 51.5 22.6 7.4 0
